Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | PLUG | Plug |
| Product height in | 0.669 | |
| Product height mm | 16.998 | |
| Product length in | 0.718 | |
| Product length mm | 18.224 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.669 | |
| Product width mm | 16.998 |
