S2 EP CONTROL S/A
4993054-012
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.760 |
| Product height mm | | 95.504 |
| Product length in | | 6.681 |
| Product length mm | | 169.697 |
| Product width in | | 1.400 |
| Product width mm | | 35.560 |