Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
4993057-024
EP CONTROL S/A
4993057-024
Tools
Add to comparison
Add to comparison
4993057-024
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
2.640
Product height mm
67.056
Product length in
10.080
Product length mm
256.032
Product width in
2.470
Product width mm
62.738