Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | YOKE | Yoke |
| Product height in | 3.190 | |
| Product height mm | 81.026 | |
| Product length in | 3.490 | |
| Product length mm | 88.646 | |
| Product width in | 1.800 | |
| Product width mm | 45.720 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |