Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
4993209-002
BEARING SEGMENTSWASHPLATE
4993209-002
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
4993209-002
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Package contents
SWASH PLATE
Swash plate
Product height in
3.790
Product height mm
96.266
Product length in
3.788
Product length mm
96.215
Product width in
0.976
Product width mm
24.790