Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DRIVE SHAFT | Drive shaft |
| Product height in | 1.770 | |
| Product height mm | 44.958 | |
| Product length in | 13.780 | |
| Product length mm | 350.012 | |
| Product width in | 1.770 | |
| Product width mm | 44.958 |
