Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
4993411-050
SCRW,CAP,SCKT,FLT,CSK SWASH BEARING) (4
4993411-050
Where to buy
Export PDF
Tools
Add to comparison
4993411-050
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Bolt grade
GRADE 8
Grade 8
Brand
DANFOSS
Danfoss
Drive design
SLOTTED
Slotted
Material
ALLOY STEEL
Alloy steel
Thread size
0.164-32
0.164-32
Thread type
UNC
UNC