Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Package contents | Kit |
| Product height in | 3.560 |
| Product height mm | 90.424 |
| Product length in | 3.750 |
| Product length mm | 95.250 |
| Product material | Ductile iron |
| Product width in | 3.560 |
| Product width mm | 90.424 |