Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
4993578-001
SLEEVE SEAL HD
4993578-001
Where to buy
Export PDF
Tools
Add to comparison
4993578-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.500
Product height mm
12.700
Product length in
0.370
Product length mm
9.398
Product width in
0.500
Product width mm
12.700