valve plate
4993881-001
Tools4993881-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Valve plate |
| Product height in | 5.200 |
| Product height mm | 132.080 |
| Product length in | 0.280 |
| Product length mm | 7.112 |
| Product material | Carbon steel |
| Product width in | 5.200 |
| Product width mm | 132.080 |