O RING
4993972-014
Tools4993972-014 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.560 |
| Product height mm | 14.224 |
| Product length in | 0.070 |
| Product length mm | 1.778 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.560 |
| Product width mm | 14.224 |