EP CONTROL BOOT
4994284-001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.150 |
| Product height mm | | 29.210 |
| Product length in | | 1.460 |
| Product length mm | | 37.084 |
| Product width in | | 1.150 |
| Product width mm | | 29.210 |