Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SEAL | Seal |
| Product height in | 1.380 | |
| Product height mm | 35.052 | |
| Product length in | 0.375 | |
| Product length mm | 9.525 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.380 | |
| Product width mm | 35.052 |