PISTON S/A(3.80 CID)
4994583-001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.934 |
| Product height mm | | 23.724 |
| Product length in | | 2.689 |
| Product length mm | | 68.301 |
| Product width in | | 0.934 |
| Product width mm | | 23.724 |