SEAL GLAND S/A - 7443-00
4994619-001
Tools4994619-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Seal gland bushing |
| Product height in | 2.120 |
| Product height mm | 53.848 |
| Product length in | 0.570 |
| Product length mm | 14.478 |
| Product material | Steel |
| Product width in | 2.120 |
| Product width mm | 53.848 |