BEARING (420-FRONT-62CC)
4994698-001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.440 |
| Product height mm | | 61.976 |
| Product length in | | 0.715 |
| Product length mm | | 18.161 |
| Product width in | | 2.450 |
| Product width mm | | 62.230 |