Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
4994699-001
BEARING ASSY (420-BACK-62CC)
4994699-001
Where to buy
Export PDF
Tools
Add to comparison
4994699-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.968
Product height mm
49.987
Product length in
0.690
Product length mm
17.526
Product width in
1.968
Product width mm
49.987