Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
4994800-007
Rotating Group S/A - PVH131
4994800-007
Where to buy
Export PDF
Tools
Add to comparison
4994800-007
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.550
Product height mm
140.970
Product length in
4.720
Product length mm
119.888
Product width in
5.550
Product width mm
140.970