Log in
Skip navigation
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
4994892-001
Shoe Retainer (3.8 CID)
4994892-001
Tools
Add to comparison
Add to comparison
4994892-001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
4.050
Product height mm
102.870
Product length in
0.325
Product length mm
8.255
Product width in
4.050
Product width mm
102.870