POR SPRING GUIDE
4995049-001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SPRING GUIDE | Spring guide |
| Product height in | | 0.590 |
| Product height mm | | 14.986 |
| Product length in | | 0.420 |
| Product length mm | | 10.668 |
| Product width in | | 0.590 |
| Product width mm | | 14.986 |