![Vickers by Danfoss Coils 300AA00162A [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318963%2FID463022740555-0101_preview.jpg&w=1920&q=75)
Danfoss
4995052-003
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4995052-003
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Connector | Flying leads |
| Duty Rating | Continuous from 85% to 110% of nominal voltage |
| Feature | Internally rectifiedCompact designContinuous duty |
| Fluid compatibility | None |
| Flying Leads | Flying Leads |
| Function | Solenoid Coil |
| Installation Type | Screw-in Cartridge |
| Model Code | SC024DGE00 |
| Operation | Electrically Operated |
| Product Height | 9 in |
| Product Length/Depth | 2.21 in |
| Product Type | Coils |
| Product Volume | 34.609 in³ |
| Product Weight | .3125 lb |
| Product Width | 1.74 in |
| Recommended Filtration Level | None |
| Sub-brand | None |
| Trade Name | E Series |
| Voltage rating | 24 Volt |
| Voltage type | DC |