![Vickers by Danfoss Coils 4995052-091 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318860%2FID463022800668-0101_preview.jpg&w=1920&q=75)
Danfoss
4995052-091
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4995052-091
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Connector | Deutsch Male |
| Duty Rating | Continuous from 85% to 110% of nominal voltage |
| Encapsulent | Glass filled nylon |
| Feature | Internally rectifiedCompact designContinuous duty |
| Fluid compatibility | None |
| Flying Leads | Integrated |
| Function | Solenoid Coil |
| Installation Type | Screw-in Cartridge |
| Lead Length | 0 in |
| Model Code | MCSCE012DC0A0010 |
| Operating Temperature | 100°C |
| Operation | Electrically Operated |
| Product Height | 1.98 in |
| Product Length/Depth | 1.74 in |
| Product Type | Coils |
| Product Volume | 5.995 in³ |
| Product Weight | .3125 lb |
| Product Width | 1.74 in |
| Recommended Filtration Level | None |
| Special features | None |
| Style | Toughcoil |
| Sub-brand | None |
| Trade Name | E Series |
| Voltage rating | 12 Volt |
| Voltage type | DC |