ORIFICE RESTRICTOR
4995151-001
Tools4995151-001 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Orifice restrictor |
| Product height in | 0.266 |
| Product height mm | 6.749 |
| Product length in | 1.120 |
| Product length mm | 28.448 |
| Product width in | 0.266 |
| Product width mm | 6.749 |