Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
4995163-001
SHAFT SEAL
4995163-001
Where to buy
Export PDF
Tools
Add to comparison
4995163-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.508
Product height mm
63.703
Product length in
0.313
Product length mm
7.950
Product width in
2.508
Product width mm
63.703