CAMPLATE S/A
4995420-001
Tools4995420-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Cam plate |
| Product height in | 3.940 |
| Product height mm | 100.076 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product width in | 8.340 |
| Product width mm | 211.836 |