SHAFT,DRIVE REAR
4996985-002
Tools4996985-002 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive shaft |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 8.190 |
| Product length mm | 208.026 |
| Product width in | 1.120 |
| Product width mm | 28.448 |