Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SWASH PLATE | Swash plate |
| Product height in | 4.290 | |
| Product height mm | 108.966 | |
| Product length in | 1.900 | |
| Product length mm | 48.260 | |
| Product material | CAST IRON | Cast iron |
| Product width in | 4.230 | |
| Product width mm | 107.442 |
