DRIVE SHAFT (420)
4997174-006
Tools4997174-006 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive shaft |
| Product height in | 1.580 |
| Product height mm | 40.132 |
| Product length in | 8.729 |
| Product length mm | 221.717 |
| Product material | Carbon steel |
| Product width in | 1.580 |
| Product width mm | 40.132 |