SHAFT, DRIVE (420)
4997174-009
Tools4997174-009 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive shaft |
| Product height in | 1.190 |
| Product height mm | 30.226 |
| Product length in | 9.170 |
| Product length mm | 232.918 |
| Product material | Carbon steel |
| Product width in | 1.190 |
| Product width mm | 30.226 |