Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
4997176-001
CRUSH RING TemperNr203073.1
4997176-001
Where to buy
Export PDF
Tools
Add to comparison
4997176-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Material
STAINLESS STEEL
Stainless steel
Product height in
2.426
Product height mm
61.620
Product length in
0.258
Product length mm
6.553
Product width in
2.426
Product width mm
61.620