DR SHF 15 TOOTH TANDEM
4997177-001
Tools4997177-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive shaft |
| Product height in | 1.580 |
| Product height mm | 40.132 |
| Product length in | 11.386 |
| Product length mm | 289.204 |
| Product width in | 1.580 |
| Product width mm | 40.132 |