Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DRIVE SHAFT | Drive shaft |
| Product height in | 1.580 | |
| Product height mm | 40.132 | |
| Product length in | 12.370 | |
| Product length mm | 314.198 | |
| Product width in | 1.580 | |
| Product width mm | 40.132 |