Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DRIVE SHAFT | Drive shaft |
| Product height in | 1.120 | |
| Product height mm | 28.448 | |
| Product length in | 9.760 | |
| Product length mm | 247.904 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.120 | |
| Product width mm | 28.448 |
