Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
4997460-001
Check Valve - Heui Housi ng
4997460-001
Where to buy
Export PDF
Tools
Add to comparison
4997460-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Package contents
CHECK VALVE
Check valve
Product height in
0.217
Product height mm
5.499
Product length in
0.354
Product length mm
8.999
Product width in
0.217
Product width mm
5.499