END COVER GASKET
4997566-001
Tools4997566-001 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Gasket |
| Product height in | 9.900 |
| Product height mm | 251.460 |
| Product length in | 0.250 |
| Product length mm | 6.350 |
| Product width in | 11.500 |
| Product width mm | 292.1 |
| Thickness IN | 0.030 |