KBF LVDT CABLE 300MM
4997800-001
Tools4997800-001 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Cable |
| Product height in | 0.325 |
| Product height mm | 8.250 |
| Product length in | 0.394 |
| Product length mm | 10.000 |
| Product width in | 0.325 |
| Product width mm | 8.250 |