KBF LVDT CABLE 200MM
4997800-002
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Cable |
| Product height in | 0.780 |
| Product height mm | 19.812 |
| Product length in | 7.870 |
| Product length mm | 199.898 |
| Product width in | 0.780 |
| Product width mm | 19.812 |