KBF LVDT CABLE 400 MM
4997800-003
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Cable |
| Product height in | 0.860 |
| Product height mm | 21.844 |
| Product length in | 12.790 |
| Product length mm | 324.866 |
| Product width in | 0.390 |
| Product width mm | 9.906 |