SPRING FOLLOWER (PVE)
4998004-001
Tools4998004-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Spring |
| Product height in | 0.340 |
| Product height mm | 8.636 |
| Product length in | 0.602 |
| Product length mm | 15.291 |
| Product material | Carbon steel |
| Product width in | 0.340 |
| Product width mm | 8.636 |