Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
4998046-001
ROTATING KIT, 4.88 CID (80cc)
4998046-001
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
4998046-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Package contents
KIT
Kit
Product height in
4.110
Product height mm
104.394
Product length in
5.434
Product length mm
138.024
Product width in
3.923
Product width mm
99.644