Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | VALVE PLATE | Valve plate |
| Product height in | 3.850 | |
| Product height mm | 97.790 | |
| Product length in | 3.846 | |
| Product length mm | 97.688 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.158 | |
| Product width mm | 4.013 |