Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
4998331-001
FILTER MOUNTING GASKET GASKET
4998331-001
Where to buy
Export PDF
Tools
Add to comparison
4998331-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
2.750
Product height mm
69.850
Product length in
0.015
Product length mm
0.381
Product width in
2.750
Product width mm
69.850