Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
4998434-001
SEAL
4998434-001
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
4998434-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
1.171
Product height mm
29.743
Product length in
0.031
Product length mm
0.787
Product width in
1.171
Product width mm
29.743