HOUSING, RELIEF (MD)
4998531-001
Tools4998531-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Housing |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.620 |
| Product length mm | 66.548 |
| Product width in | 1.000 |
| Product width mm | 25.400 |