PUMP DRIVE SHAFT S/A
4998712-001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.000 |
| Product height mm | | 50.800 |
| Product length in | | 13.140 |
| Product length mm | | 333.756 |
| Product width in | | 2.000 |
| Product width mm | | 50.800 |