SHAFT SEAL
4998834-001
Tools4998834-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Seal |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 0.250 |
| Product length mm | 6.350 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |