Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
4999351-001
620 T-Drive Adapter "B"Flange
4999351-001
Where to buy
Export PDF
Tools
Add to comparison
4999351-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Package contents
ADAPTER
Adapter
Product height in
7.250
Product height mm
184.150
Product length in
1.620
Product length mm
41.148
Product width in
6.300
Product width mm
160.020