STEERING WHEEL CAP
4999443-001
Tools4999443-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Steering wheel cap |
| Product height in | 2.440 |
| Product height mm | 61.976 |
| Product length in | 0.790 |
| Product length mm | 20.066 |
| Product material | Steel |
| Product width in | 2.440 |
| Product width mm | 61.976 |