Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
4999650-001
O-RING
4999650-001
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
4999650-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
1.246
Product height mm
31.648
Product length in
0.070
Product length mm
1.778
Product width in
1.246
Product width mm
31.648