Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
4999808-001
620 DRIVE SHAFT, SAE C,98CC
4999808-001
Tools
Add to comparison
Add to comparison
4999808-001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Package contents
DRIVE SHAFT
Drive shaft
Product height in
1.770
Product height mm
44.958
Product length in
10.590
Product length mm
268.986
Product width in
1.770
Product width mm
44.958